IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lobe knobs VCT.32 B-M6-LP-C9
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VCT-LP
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vct_lp/vct_lp_b_asmtab.prj},{NB=Lobe knobs VCT.32 B-M6-LP-C9},{CODE=69544-C9},{DESCRIPTION=VCT.32 B-M6-LP-C9},{DIM01=32},{DIM02=M6},{NDM=6},{DIM03=23},{DIM04=15},{DIM05=10},{DIM06=12},{DIM07=21.0},{DIM08=10},{DIM09=100},{WEIGHT=14},{ANG1=152.717},{LEN=17.168},{ANG2=27.2830},{RAD=3.333},{POINT=19.330},{PPATH=vct_lp_b_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Elesa
Description
VCT-LP - Lobe knobs
Bill of material
Lobe knobs VCT.32 B-M6-LP-C9
CODE
Code
69544-C9
69544-C9
DESCRIPTION
Description
VCT.32 B-M6-LP-C9
VCT.32 B-M6-LP-C9
DIM01
D
32
32
mm
DIM02
d6H
M6
M6
DIM03
L
23
23
mm
DIM04
d1
15
15
mm
DIM05
l2
10
10
mm
DIM06
h
12
12
mm
DIM07
R
21.0
21.0
mm
DIM08
C#
10
10
Nm
WEIGHT
Weight
14
14
g
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D