IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Solid knobs VTT.50-SST-M10-SAN-C1
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VTT-SST-SAN
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vtt_sst_san/vtt_sst_san.prj},{NB=Solid knobs VTT.50-SST-M10-SAN-C1},{CODE=153297-C1},{DESCRIPTION=VTT.50-SST-M10-SAN-C1},{DIM01=50},{DIM02=M10},{D=10.000},{DIM03=30},{DIM04=19.0},{DIM05=15.0},{DIM06=17},{WEIGHT=36},{COLOR=0.38,0.38,0.38,0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
VTT-SST-SAN - Solid knobs
Bill of material
Solid knobs VTT.50-SST-M10-SAN-C1
CODE
Code
153297-C1
153297-C1
DESCRIPTION
Description
VTT.50-SST-M10-SAN-C1
VTT.50-SST-M10-SAN-C1
DIM01
D
50
50
mm
DIM02
d6H
M10
M10
DIM03
L
30
30
mm
DIM04
d1
19.0
19.0
mm
DIM05
l2
15.0
15.0
mm
DIM06
h
17
17
mm
WEIGHT
Weight
36
36
g
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D