IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Adjustable handles with threaded hole GN 212.4-24-M10-E
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
GN 212.4
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/gn_212_4_combi/gn_212_4.prj},{NB=Adjustable handles with threaded hole GN 212.4-24-M10-E},{CODE=GN.17111},{DESCRIPTION=GN 212.4-24-M10-E},{DIM01=24},{DIM02=M10},{DIM03=16.0},{DIM04=10},{DIM05=40.0},{DIM06=44.5},{DIM07=2.5},{DIM08=101.5},{DIM09=14},{WEIGHT=156},{ND=10.000},{KDI=8.376},{D=21.000},{L=50.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Elesa
Description
GN 212.4 - Adjustable handles with threaded hole
Bill of material
Adjustable handles with threaded hole GN 212.4-24-M10-E
CODE
Code
GN.17111
GN.17111
DESCRIPTION
Description
GN 212.4-24-M10-E
GN 212.4-24-M10-E
DIM01
d1
24
24
mm
DIM02
d2
M10
M10
DIM03
d3
16.0
16.0
mm
DIM04
d4
10
10
mm
DIM05
h1
40.0
40.0
mm
DIM06
h2
44.5
44.5
mm
DIM07
h3
2.5
2.5
mm
DIM08
l2
101.5
101.5
mm
DIM09
tmin
14
14
mm
WEIGHT
Weight
156
156
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D