IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Double-curved handles RHM4-20.350.9002
Elesa
GENERAL CATALOGUE
Handles for special applications
CLEAN handles for medical and food processing equipment
RH-M4-CLEAN
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/general_catalogue/15/4_clean/rh_m4_clean/rh_m4_clean.prj},{NB=Double-curved handles RHM4-20.350.9002},{CODE=RHM4-20.350.9002},{DIM01=350},{DIM02=M8},{DIM03=15},{DIM04=20},{DIM05=70},{DIM06=130},{WEIGHT=530},{D=8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
RH-M4-CLEAN - Double-curved handles
Bill of material
Double-curved handles RHM4-20.350.9002
CODE
Code
RHM4-20.350.9002
RHM4-20.350.9002
DIM01
f
350
350
mm
DIM02
d
M8
M8
DIM03
p
15
mm
DIM04
B
20
20
mm
DIM05
h
70
70
mm
DIM06
l
130
130
mm
WEIGHT
Weight
530
530
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D