IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Flat adjustable handles ERW.44 SST-10-24-C3
Elesa
INCH CATALOGUE
Clamping levers
Adjustable handles
ERW. (inch sizes)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/inch_catalogue/03/1_adjustable_handles/erw/erw_inox.prj},{NB=Flat adjustable handles ERW.44 SST-10-24-C3},{CODE=90255101-C3},{DESCRIPTION=ERW.44 SST-10-24-C3},{DIM01=1.73},{DIM02=10-24},{DIM03=2.05},{DIM04=0.61},{DIM05=1.28},{DIM06=1.42},{DIM07=0.39},{DIM08=1.16},{DIM09=0.24},{DIM10=0.98},{DIM11=0.47},{DIM12=0.43},{DIM13=18},{WEIGHT=0.020},{NDM=0.1900},{KDM=0.1450},{R=0.757},{G=0.773},{B=0.753}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 49
HELP_VARIABLE
Company
Elesa
Description
ERW-SST - Flat adjustable handles
Bill of material
Flat adjustable handles ERW.44 SST-10-24-C3
CODE
Code
90255101-C3
90255101-C3
DESCRIPTION
Description
ERW.44 SST-10-24-C3
ERW.44 SST-10-24-C3
DIM01
R
1.73
1.73
Inch
DIM02
d2B
10-24
10-24
DIM03
L
2.05
2.05
Inch
DIM04
D
0.61
0.61
Inch
DIM05
H
1.28
1.28
Inch
DIM06
H1
1.42
1.42
Inch
DIM07
h
0.39
0.39
Inch
DIM08
h1
1.16
1.16
Inch
DIM09
h2
0.24
0.24
Inch
DIM10
h3
0.98
0.98
Inch
DIM11
d1
0.47
0.47
Inch
DIM12
l1
0.43
0.43
Inch
DIM13
Teeth no.
18
18
WEIGHT
Weight
0.020
0.020
lbs
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D