IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Adjustable handles MRT.65-SST-p-5/16-18x1-C2
Elesa
INCH CATALOGUE
Clamping levers
Adjustable handles
MRT. (inch sizes)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/inch_catalogue/03/1_adjustable_handles/mrt/mrt_sst_p.prj},{NB=Adjustable handles MRT.65-SST-p-5/16-18x1-C2},{CODE=940693-C2},{DESCRIPTION=MRT.65-SST-p-5/16-18x1-C2},{DIM01=2.54},{DIM02=5/16-18},{DIM03=2.93},{DIM04=0.79},{DIM05=1.46},{DIM06=1.61},{DIM07=1.50},{DIM08=0.35},{DIM09=1.06},{DIM10=0.59},{DIM11=1.000},{DIM12=20},{WEIGHT=0.08},{NDM=0.3125},{KDM=0.252},{H=0.000},{L=1.000},{VER=2},{R=0.922},{G=0.416},{B=0.039}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 48
HELP_VARIABLE
Company
Elesa
Description
MRT-SST-p - Adjustable handles
Bill of material
Adjustable handles MRT.65-SST-p-5/16-18x1-C2
CODE
Code
940693-C2
940693-C2
DESCRIPTION
Description
MRT.65-SST-p-5/16-18x1-C2
MRT.65-SST-p-5/16-18x1-C2
DIM01
R
2.54
2.54
Inch
DIM02
d2A
5/16-18
5/16-18
DIM03
L
2.93
2.93
Inch
DIM04
D
0.79
0.79
Inch
DIM05
H
1.46
1.46
Inch
DIM06
H1
1.61
1.61
Inch
DIM07
h1
1.50
1.50
Inch
DIM08
h2
0.35
0.35
Inch
DIM09
h3
1.06
1.06
Inch
DIM10
d1
0.59
0.59
Inch
DIM11
l
1.000
1.000
Inch
DIM12
Teeth no.
20
20
WEIGHT
Weight
0.08
0.08
lbs
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D