IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Adjustable handles MRX.63 S-p-5/16-18x1-INOX
Elesa
INCH CATALOGUE
Clamping levers
Adjustable handles
MRX. (inch sizes)
MRX-SST-p (inch sizes)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/inch_catalogue/03/1_adjustable_handles/mrx_combi/mrx_sst_p/mrx_sst_p.prj},{NB=Adjustable handles MRX.63_S-p-5/16-18x1-INOX},{CODE=941615},{DESCRIPTION=MRX.63_S-p-5/16-18x1-INOX},{DIM01=2.48},{DIM02=5/16-18},{DIM03=2.87},{DIM04=0.91},{DIM05=1.69},{DIM06=1.83},{DIM07=1.46},{DIM08=0.31},{DIM09=0.67},{DIM10=0.59},{DIM11=1.00},{DIM12=20},{WEIGHT=0.07},{NDM=0.3125},{KDM=0.2464},{DX=8.000},{HX=3.000},{TRAVEL=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Elesa
Description
MRX.SST-p - Adjustable handles
Bill of material
Adjustable handles MRX.63_S-p-5/16-18x1-INOX
CODE
Code
941615
941615
DESCRIPTION
Description
MRX.63_S-p-5/16-18x1-INOX
MRX.63_S-p-5/16-18x1-INOX
DIM01
R
2.48
2.48
Inch
DIM02
d2A
5/16-18
5/16-18
DIM03
L
2.87
2.87
Inch
DIM04
D
0.91
0.91
Inch
DIM05
H
1.69
1.69
Inch
DIM06
H1
1.83
1.83
Inch
DIM07
h1
1.46
1.46
Inch
DIM08
h2
0.31
0.31
Inch
DIM09
h3
0.67
0.67
Inch
DIM10
d1
0.59
0.59
Inch
DIM11
l
1.00
1.00
Inch
DIM12
Teeth no.
20
20
WEIGHT
Weight
0.07
0.07
lbs.
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D