IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Knurled grip knobs EKK.18B-8-32-C1
Elesa
INCH CATALOGUE
Fixed & revolving handles
Fixed handles
EKK. (inch sizes)
EKK. (inch sizes)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/inch_catalogue/05_new/1_fixed_handles/ekk_combi/ekk_b/ekk_b.prj},{NB=Knurled grip knobs EKK.18B-8-32-C1},{CODE=90242091-C1},{DESCRIPTION=EKK.18B-8-32-C1},{DIM01=0.71},{DIM02=0.61},{DIM03=8-32},{DIM04=0.41},{DIM05=0.24},{DIM06=0.41},{NDM=0.1640},{KDM=0.1300},{WEIGHT=0.01}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Elesa
Description
EKK-B - Knurled grip knobs
Bill of material
Knurled grip knobs EKK.18B-8-32-C1
CODE
Code
90242091-C1
90242091-C1
DESCRIPTION
Description
EKK.18B-8-32-C1
EKK.18B-8-32-C1
DIM01
D
0.71
0.71
Inch
DIM02
L
0.61
0.61
Inch
DIM03
d 2B
8-32
8-32
DIM04
d1
0.41
0.41
Inch
DIM05
h
0.24
0.24
Inch
DIM06
I2
0.41
0.41
Inch
WEIGHT
Weight
0.01
0.01
lbs
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D