IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Handles I.622/30 N-5/16
Elesa
INCH CATALOGUE
Fixed & revolving handles
Fixed handles
I.622 N (inch sizes)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/inch_catalogue/05_new/1_fixed_handles/i_622_n/38_i622_n.prj},{NB=Handles I.622/30_N-5/16},{CODE=920926},{DESCRIPTION=I.622/30_N-5/16},{DIM01=0.79},{DIM02=1.26},{DIM03=0.24},{DIM04=0.312},{DIM05=0.55},{DIM06=0.83},{WEIGHT=0.01},{SIZE=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
I.622 N - Handles
Bill of material
Handles I.622/30_N-5/16
CODE
Code
920926
920926
DESCRIPTION
Description
I.622/30_N-5/16
I.622/30_N-5/16
DIM01
D
0.79
0.79
Inch
DIM02
L
1.26
1.26
Inch
DIM03
d2
0.24
0.24
Inch
DIM04
d
0.312
0.312
Inch
DIM05
d1
0.55
0.55
Inch
DIM06
h
0.83
0.83
Inch
WEIGHT
Weight
0.01
0.01
lbs
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D