IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
T-Handles L.652/55 B-5/16-18
Elesa
INCH CATALOGUE
Fixed & revolving handles
Fixed handles
L.652 (inch sizes)
L.652 (inch sizes)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/inch_catalogue/05_new/1_fixed_handles/l_652_combi/l_652/l_652.prj},{NB=T-Handles L.652/55_B-5/16-18},{CODE=932438},{DESCRIPTION=L.652/55_B-5/16-18},{DIM01=2.17},{DIM02=5/16-18},{DIM03=0.55x0.55},{S=0.55},{S1=0.70},{DIM04=1.30},{DIM05=0.71},{DIM06=0.87},{TYP=1},{NDM=0.3125},{KDM=0.252},{DIM07=739.2},{DIM08=0.55},{WEIGHT=0.06},{R1=252.835},{R2=23.000},{R3=3.000},{R4=6.000},{R5=190.065},{R6=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Elesa
Description
L.652-B - T-Handles
Bill of material
T-Handles L.652/55_B-5/16-18
CODE
Code
932438
932438
DESCRIPTION
Description
L.652/55_B-5/16-18
L.652/55_B-5/16-18
DIM01
L
2.17
2.17
Inch
DIM02
d 2B
5/16-18
5/16-18
DIM03
S
0.55x0.55
0.55x0.55
Inch
DIM04
H
1.30
1.30
Inch
DIM05
h
0.71
0.71
Inch
DIM06
h1
0.87
0.87
Inch
DIM07
F
739.2
739.2
lbf
WEIGHT
Weight
0.06
0.06
lbs
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D