IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
T-Handles L.652-M-AL-67-5/16-18
Elesa
INCH CATALOGUE
Fixed & revolving handles
Fixed handles
L.652M (inch sizes)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/inch_catalogue/05_new/1_fixed_handles/l_652_m/l_652_m.prj},{NB=T-Handles L.652-M-AL-67-5/16-18},{CODE=933444},{DESCRIPTION=L.652-M-AL-67-5/16-18},{DIM01=5/16-18},{DIM02=0.63},{DIM03=1.46},{DIM04=0.98},{DIM05=2.64},{DIM06=0.63},{WEIGHT=0.10},{NDM=0.3125},{S1=0.70},{TYP=1},{R1=252.835},{R2=26.700},{R3=3.000},{R4=6.000},{R5=190.065},{R6=2.000},{COLOR=0.75,0.75,0.75,0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Elesa
Description
L.652M - T-Handles
Bill of material
T-Handles L.652-M-AL-67-5/16-18
CODE
Code
933444
933444
DESCRIPTION
Description
L.652-M-AL-67-5/16-18
L.652-M-AL-67-5/16-18
DIM01
d2
5/16-18
5/16-18
DIM02
s
0.63
0.63
Inch
DIM03
h1
1.46
1.46
Inch
DIM04
h2
0.98
0.98
Inch
DIM05
L
2.64
2.64
Inch
DIM06
t min
0.63
0.63
Inch
WEIGHT
Weight
0.10
0.10
lbs
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D