IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Vibration-damping elements DVA.7-51-57-3/8-55
Elesa
INCH CATALOGUE
Machine elements
Joints vibration-damping elements
DVA.6 - DVA.7 (inch sizes)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/inch_catalogue/09_new/3_joints_vibration_damping_elements/dva_6_dva_7/dva_7.prj},{NB=Vibration-damping elements DVA.7-51-57-3/8-55},{CODE=9413651},{DESCRIPTION=DVA.7-51-57-3/8-55},{DIM01=2.01},{DIM02=2.24},{DIM03=3/8-16},{DIM04=0.39},{DIM05=191},{DIM06=0.67},{WEIGHT=0.264},{D=2.0100},{L=2.2400},{NDM=0.3750},{KDM=0.3005}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Elesa
Description
DVA.7 - Vibration-damping elements
Bill of material
Vibration-damping elements DVA.7-51-57-3/8-55
CODE
Code
9413651
9413651
DESCRIPTION
Description
DVA.7-51-57-3/8-55
DVA.7-51-57-3/8-55
DIM01
D
2.01
2.01
Inch
DIM02
L
2.24
2.24
Inch
DIM03
d
3/8-16
3/8-16
DIM04
h
0.39
0.39
Inch
DIM05
Max. load
191
191
lbf
DIM06
Max. deflection
0.67
0.67
Inch
WEIGHT
Weight
0.264
0.264
lbs
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D