IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Square flanged self-aligning brackets UCF.206-A-1 1/4-T
Elesa
INCH CATALOGUE
Levelling elements and supports
Supports and guides
UCF (inch sizes)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/inch_catalogue/10/3_supports_and_guides/ucf/ucf.prj},{NB=Square flanged self-aligning brackets UCF.206-A-1 1/4-T},{CODE=90419561},{DESCRIPTION=UCF.206-A-1 1/4-T},{VER=1},{DIM01=1.250},{DIM02=0.41},{DIM03=1.97},{DIM04=2.36},{DIM05=2.20},{DIM06=4.45},{DIM07=3.27},{DIM08=1.02},{DIM09=1.61},{DIM10=2.13},{DIM10X=2.13},{DIM11=0.79},{DIM12=2464.0},{DIM13=4256.0},{DIM14=3808.0},{WEIGHT=1.13}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
UCF - Square flanged self-aligning brackets
Bill of material
Square flanged self-aligning brackets UCF.206-A-1 1/4-T
CODE
Code
90419561
90419561
DESCRIPTION
Description
UCF.206-A-1 1/4-T
UCF.206-A-1 1/4-T
DIM01
d
1.250
1.250
Inch
DIM02
d1
0.41
Inch
DIM03
d2 min
1.97
1.97
Inch
DIM04
d2 max
2.36
2.36
Inch
DIM05
H
2.20
2.20
Inch
DIM06
L
4.45
4.45
Inch
DIM07
f
3.27
3.27
Inch
DIM08
h1
1.02
1.02
Inch
DIM09
h2
1.61
1.61
Inch
DIM10
h3
2.13
2.13
Inch
DIM11
h4
0.79
0.79
Inch
DIM12
Bearing static load
2464.0
2464.0
lbf
DIM13
Bearing dynamic load
4256.0
4256.0
lbf
DIM14
Bracket load
3808.0
lbf
WEIGHT
Weight
1.13
1.13
lbs
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D