IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Adjustable Stainless Steel Hand Lever, polished GN 300.6-45-B6-IS
Elesa+Ganter
紧定手柄
GN 300.6
GN 300.6 B
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa_ganter/clamping_levers/gn300_6/gn300_6_mb/gn300_6_bb_is_hebel.prj},{NB=Edelstahl-Klemmhebel, poliert GN 300.6-45-B6-IS},{PARTNUMBER=GN 300.6-45-B6-IS},{L1=45},{D2=B6},{D3=10.0},{D4=13.0},{H1=24.5},{H2=4.0},{H3=34},{H4=3.5},{SW1=3},{T=8},{VERS=1},{VER=3.000},{WEIGHT=0.0344},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{TT=15.000},{AA=3.270},{LL=1.500},{L=8.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 300.6 - Adjustable Stainless Steel-Hand levers, Type IS, with internal hexagon, with Bore
明细表
Adjustable Stainless Steel Hand Lever, polished GN 300.6-45-B6-IS
PARTNUMBER
E+G PARTNUMBER
GN 300.6-45-B6-IS
GN 300.6-45-B6-IS
L1
45
45
mm
D2
H7 Bore
B6
B6
D3
10.0
10.0
mm
D4
13.0
13.0
mm
H1
24.5
24.5
mm
H2
4.0
4.0
mm
H3
34
34
mm
H4
Stroke
3.5
3.5
mm
T
min.
8
8
mm
WEIGHT
Weight
0.0344
0.0344
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D