IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Safety tension lever with screw GN 312-24-M10-63-D
Elesa+Ganter
紧定手柄
GN 312
GN 312 MS
GN 312 MS D
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa_ganter/clamping_levers/gn312/gn312_ms/gn312_ms_d/gn312_ms_d.prj},{NB=Sicherheits-Spannhebel mit Schraube GN 312-24-M10-63-D},{PARTNUMBER=GN 312-24-M10-63-D},{D1=24},{D2=M10},{D2Y=10},{L1=63},{L1X=20,25,32,40,50,63,80},{D3=16.0},{D4=10},{D5=25},{H1=44},{H2=41.0},{H3=6.5},{H4=47},{H5=3.5},{L2=108.0},{L3=96},{T=14},{H5Y=34.000},{L3Y=23.000},{L4=94.000},{WEIGHT=0.2030},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 312 - Safety tension lever with screw, straight lever
明细表
Safety tension lever with screw GN 312-24-M10-63-D
PARTNUMBER
E+G PARTNUMBER
GN 312-24-M10-63-D
GN 312-24-M10-63-D
D1
24
24
mm
D2
M10
M10
L1
Length
63
63
mm
D3
16.0
16.0
mm
D4
10
10
mm
D5
25
25
mm
H1
44
44
mm
H3
6.5
6.5
mm
H4
47
47
mm
H5
Stroke
3.5
3.5
mm
L2
108.0
108.0
mm
L3
96
96
mm
WEIGHT
Weight
0.2030
0.2030
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOEG
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D