IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Toggle clamp GN 820-75-O-NI
Elesa+Ganter
铰接夹
GN 820 N
GN 820 O
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn820_n/gn820_n_o/gn820_n_o_asmtab.prj},{NB=Edelstahl-Schnellspanner GN 820-75-O-NI (closed)},{PARTNUMBER=GN 820-75-O-NI},{MODELLO=75/OX},{VERS=2},{ESECUZIONE=Acciaio inox},{AX=118,5},{BX=37},{CX=20},{DX=40,5},{DXX=40.5},{EX=26},{FX=28},{GX=17},{HX=13,5},{IX=4},{LX=-},{MX=11},{NX=2},{OX=-},{PX=5},{QX=4,5},{FH1X=90},{FH2X=135},{GRX=88},{PPATH=gn820_n_o_asmtpl.prj},{GROESSE=75},{POS=0},{FH=900},{A=20},{B1=28},{B2=26},{B3=5.5},{D1=M5},{D2=4.5},{H1=37.0},{H2=20},{H3=11},{H4=22.5},{L1=118},{L2=67},{L3=},{L4=49.5},{M1=13.5},{M2=16},{M3=19},{R=43},{S1=2},{S2=4},{WEIGHT=0.0900},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails},{V=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 820 - Stainless Steel-Toggle clamps, Type O, Solid bar version with clasp
明细表
Stainless Steel-Toggle clamp GN 820-75-O-NI
PARTNUMBER
E+G PARTNUMBER
GN 820-75-O-NI
GN 820-75-O-NI
GROESSE
Size
75
75
POS
Position
closed
open
closed
open
FH
Holding force
900
900
N
B1
28
28
mm
B2
26
26
mm
D1
Thread
M5
M5
D2
4.5
4.5
mm
H1
~
37.0
37.0
mm
H2
20
20
mm
H3
11
11
mm
L1
~
118
118
mm
L2
~
67
67
mm
M1
13.5
13.5
mm
M2
16
16
mm
M3
19
19
mm
R
~
43
43
mm
S1
2
2
mm
S2
4
4
mm
WEIGHT
Weight
0.0900
0.0900
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D