IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Toggle clamp GN 850.2-500-TT
Elesa+Ganter
铰接夹
GN 850.2
GN 850.2 ST
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn850_2/gn850_2_st/gn850_2_tt_st_asmtab.prj},{NB=Verschlussspanner GN 850.2-500-TT (0)},{PARTNUMBER=GN 850.2-500-TT},{GROESSE=500},{POS=0.00},{FH=5000},{A=19},{B1=50},{B2=49},{B3=35},{B5=18},{D1=M8},{D2=6.5},{D3=6.7},{D4=7},{H1=45},{H2=17},{H3=65},{H4=30.0},{L1=197},{L4=76.5},{L6=34},{M1=19},{M2=33.5},{M3=19},{M5=8},{S=3},{T=16},{W1=83},{W2=8},{WEIGHT=0.4840},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails},{POSX=142.87},{PPATH=gn850_2_asmtpl.prj},{V=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 850.2 - Toggle clamps with safety hook, for pulling action, Type TT, with draw axle, with catch, with T-head latch bolt
明细表
Toggle clamp GN 850.2-500-TT
PARTNUMBER
E+G PARTNUMBER
GN 850.2-500-TT
GN 850.2-500-TT
GROESSE
Size
500
500
mm
POS
Position
clamped
unclamped
clamped
unclamped
FH
Holding capacity
5000
5000
N
A
19
19
mm
B1
50
50
mm
B2
49
49
mm
B3
35
35
mm
B5
18
18
mm
D1
M8
M8
D2
6.5
6.5
mm
D3
6.7
6.7
mm
D4
7
7
mm
H1
≈
45
45
mm
H2
17
17
mm
H3
65
65
mm
H4
30.0
30.0
mm
L1
≈
197
197
mm
L4
≈
76.5
76.5
mm
L6
34
34
mm
M1
19
19
mm
M2
33.5
33.5
mm
M3
19
19
mm
M5
8
mm
S
3
3
mm
T
16
16
mm
W1
Stroke
83
83
mm
W2
Adjustable range
8
8
mm
WEIGHT
Weight
0.4840
0.4840
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D