IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Spring plunger GN 614.5-5-KD
Elesa+Ganter
分度及定位元件
GN 614.5
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa_ganter/indexing_elements/gn614_5/gn_614_5_kd.prj},{NB=Federnde Druckstueck GN 614.5-5-KD (deactivated)},{PARTNUMBER=GN 614.5-5-KD},{POS=0},{D1=5},{D2=4.0},{D3=5.6},{D4=5},{L1=6.0},{L2=1.0},{W=1.0},{FEDERDRUCK1=6.0},{FEDERDRUCK2=9.4},{WEIGHT=0.0003},{CTN=39269097},{ROHS=YES},{VERS=KD},{VER=7.000},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 614.5 - Spring plunger press on type, with plastic ball
明细表
Spring plunger GN 614.5-5-KD
PARTNUMBER
E+G PARTNUMBER
GN 614.5-5-KD
GN 614.5-5-KD
POS
Position
deactivated
activated
deactivated
activated
D1
+0.1
5
5
mm
D2
4.0
4.0
mm
D3
5.6
5.6
mm
D4
+0.2
5
5
mm
L1
±0.2
6.0
6.0
mm
L2
1.0
1.0
mm
W
1.0
1.0
mm
FEDERDRUCK1
Initial
6.0
6.0
N
FEDERDRUCK2
End
9.4
9.4
N
WEIGHT
Weight
0.0003
0.0003
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOEG
Product details
Product details
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D