IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Spring plunger GN 615.4-M10-BSN
Elesa+Ganter
分度及定位元件
GN 615.4
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa_ganter/indexing_elements/gn615_4/gn615_4_bsn.prj},{NB=Federnde Druckstueck GN 615.4-M10-BSN},{PARTNUMBER=GN 615.4-M10-BSN},{D1=M10},{D1X=10.000},{D2=4.5},{L=23},{W=2.5},{SW=5.0},{WX=2.500},{FEDERDRUCK1=20},{FEDERDRUCK2=54},{R1=8.000},{R2=7.000},{SWD=4.000},{X1=0.250},{WEIGHT=0.0090},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 615.4 BSN - Spring plungers, with bolt, with internal hexagon, Type BSN, Stainless Steel, high spring load
明细表
Spring plunger GN 615.4-M10-BSN
PARTNUMBER
E+G PARTNUMBER
GN 615.4-M10-BSN
GN 615.4-M10-BSN
D1
Thread
M10
M10
D2
−0.1
4.5
4.5
mm
L
±0.1
23
23
mm
W
Compression
2.5
2.5
SW
5.0
5.0
mm
FEDERDRUCK1
initial ~
20
20
N
FEDERDRUCK2
End ~
54
54
N
WEIGHT
Weight
0.0090
0.0090
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D