IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Mini indexing plunger GN 822.1-5-B-NI
Elesa+Ganter
分度及定位元件
GN 822.1
GN 822.1 NI
GN 822.1 B NI
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa_ganter/indexing_elements/gn822_1/gn822_1_ni/gn822_1_b_ni/gn_822_1_b_ni_asmtab.prj},{NB=Edelstahl-Miniraster GN 822.1-5-B-NI (deactivated)},{PARTNUMBER=GN 822.1-5-B-NI},{POS=0},{D1=5},{D2=M8x0,75},{DNDM=8},{DKDM=7.080},{P=0.750},{D3=21},{L1=26.5},{L2=5},{L3=5},{L4=3.5},{SW=10},{FEDERDRUCK=4.5},{FEDERDRUCK2=12},{D2X=8.000},{DK=6.800},{H=2.000},{R=1.000},{R1=1.500},{R2=0.600},{L4X=14.000},{HK=4.000},{F=AU},{N=9.000},{HF1=0.500},{BU=1.500},{SW1=9.800},{SW2=10.000},{D11=5.000},{D12=3.700},{D12L=2.000},{C1=0.500},{C2=0.300},{PPATH=gn_822_1_b_ni_asmtpl.prj},{WEIGHT=0.0130},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 822.1 B NI - Stainless Steel-Mini indexing plungers, Type B, without rest position
明细表
Stainless Steel-Mini indexing plunger GN 822.1-5-B-NI
PARTNUMBER
E+G PARTNUMBER
GN 822.1-5-B-NI
GN 822.1-5-B-NI
POS
deactivated
activated
deactivated
activated
mm
D1
Plunger -0.06 / Bore +0.05/+0.1
5
5
mm
D2
Thread
M8x0,75
M8x0,75
D3
21
21
mm
L1
26.5
26.5
mm
L2
min.
5
5
mm
L3
5
5
mm
L4
min.
3.5
3.5
mm
SW
10
10
mm
FEDERDRUCK
Spring load ~ initial
4.5
4.5
N
FEDERDRUCK2
Spring load ~ end
12
12
N
WEIGHT
Weight
0.0130
0.0130
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D