IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Edge Protection Seal Profiles GN 2182-9,5-D-20
Elesa+Ganter
闩锁
GN 2182
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa_ganter/latches/gn2182/gn2182_d.prj},{NB=Kantenschutz-Dichtprofil GN 2182-9,5-D-20},{PARTNUMBER=GN 2182-9,5-D-20},{H1=9.5},{L=20},{A=1-2},{B=9.0},{H2=8},{H3=1.5},{H4=4},{K=3.25},{R1=15},{R2=20},{R3=30},{R4=50},{W1=8.75},{W2=6.75},{WEIGHT=1.6500},{CTN=40082900},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 2182 - Edge Protection Seal Profiles, Type D, Side seal profile
明细表
Edge Protection Seal Profiles GN 2182-9,5-D-20
PARTNUMBER
E+G PARTNUMBER
GN 2182-9,5-D-20
GN 2182-9,5-D-20
H1
9.5
mm
L
Length
20
20
m
A
Clamping area
1-2
mm
B
9.0
mm
H2
8
mm
H3
1.5
mm
H4
4
mm
K
3.25
mm
R1
15
mm
R2
20
mm
R3
30
mm
R4
50
mm
W1
8.75
mm
W2
up to 50% permissible deformation
6.75
mm
WEIGHT
Weight
1.6500
1.6500
kg
CTN
Customs Tariff Number
40082900
ROHS
YES
INFOEG
Product details
Product details
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D