您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Base Plate Linear Actuator Connector, Aluminum GN 162.1-B18-2-SW
Elesa+Ganter
Linear motion components
GN 162.1
GN 162.1 AL
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa_ganter/linear_motion_components/gn162_1/gn162_1_al/gn_162_2.prj},{NB=Fuss-Verfahrschlitten, Aluminium GN 162.1-B18-2-SW},{PARTNUMBER=GN 162.1-B18-2-SW},{D11=18},{D2=5.5},{K=40},{L1=34.5},{L2=25},{T=7},{X1=50},{X2=38},{Y1=50},{Y2=38},{K1=12.420},{K2=27.500},{K3=18.940},{K4=17.000},{A=7.000},{B=22.500},{C=5.000},{D=6.000},{E=2.500},{F=3.000},{G=4.670},{H=2.500},{J=0.600},{L=11.000},{R=7.310},{L1X=35.000},{L2X=25.000},{L3X=4.610},{L4=14.000},{L5=17.400},{L6=22.000},{P=3.000},{RP=5.250},{D5=9.550},{U=4.700},{NDM4=3.000},{KDM4=2.386},{A4=3.390},{B4=8.000},{C4=2.750},{D41=3.000},{E4=2.500},{F4=1.420},{H4=1.250},{R4=1.990},{J4=0.250},{L41=6.500},{RP4=13.500},{RR4=5.470},{WEIGHT=0.0750},{D1=B18 (ohne Gleiteinsatz)},{D3=M3},{Z=M6-20},{L3=45 | 63},{OB=schwarz}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 162.1 - Base Plate Linear Actuator Connectors, Aluminum, with screw, stainless steel
明细表
Base Plate Linear Actuator Connector, Aluminum GN 162.1-B18-2-SW
PARTNUMBER
E+G PARTNUMBER
GN 162.1-B18-2-SW
GN 162.1-B18-2-SW
D1
Bore
B18 (without sleeve bearing)
B18 (without sleeve bearing)
D2
5.5
mm
D3
Mounting screws on the follower
M3
K
Clamping length
40
mm
L1
34.5
mm
L2
25
mm
T
7
mm
X1
50
mm
X2
38
mm
Y1
50
mm
Y2
38
mm
Z
Screw location
M6-20
OB
Finish
black
WEIGHT
Weight
0.0750
0.0750
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D