IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Double tube linear actuator GN 491-40-100-R2-SCR
Elesa+Ganter
Linear motion components
GN 491
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa_ganter/linear_motion_components/gn491/gn_491_r2_asmtab.prj},{NB=Doppelrohr-Lineareinheit GN 491-40-100-R2-SCR (0)},{PARTNUMBER=GN 491-40-100-R2-SCR},{D1=40},{L1=100},{MHUB=2650},{GSNDM=20.000},{GSP=4.000},{B=60},{D2=12},{D3NDM=8},{D4NDM=8},{D5=8.5},{D6X=13.5},{D7X=13.5},{SDIN912NDM=8.000},{H1=60},{H2=63},{H3=3},{H4=31.5},{H5=1.05},{L3=180},{L4=17},{M2=160},{M3X=132},{M4=39},{M5X=38},{M6=39},{M7=62},{M8X=12.5},{M9=12.0},{S=13},{WEIGHT=0.0000},{DH=MIN},{SL=100, 150, 200, 300},{GS=TR20x4},{D3=M8},{D4=M8},{D6=13.5},{FS=M6},{D7=13.5},{SDIN912=M8},{L2=3xB+L1},{M1=2xB+L1},{M3=132},{M5=38},{M8=12.5},{PDIN6885=A4x4x12},{AW=GN 491.1},{SA=GN953/GN9053},{HR=GN 924.40},{PPATH=gn_491_asmtpl.prj},{FORM=R2},{MAT=Stahl, verchromt},{CTN=84879059},{ROHS=YES},{POS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 491 - Double tube linear actuators , single slider, Type R2 Right hand thread, shaft journal at both ends
明细表
Double tube linear actuator GN 491-40-100-R2-SCR
PARTNUMBER
E+G PARTNUMBER
GN 491-40-100-R2-SCR
GN 491-40-100-R2-SCR
D1
40
40
mm
L1
Stroke
100
100
mm
MHUB
max. travel
2650
2650
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
GS
Shaft thread
TR20x4
TR20x4
B
60
60
mm
D2
12
12
mm
D3
Thread
M8
M8
D4
Thread
M8
M8
D5
8.5
8.5
mm
D6
13.5
13.5
mm
FS
for screw DIN 912
M6
M6
D7
13.5
13.5
mm
SDIN912
for screw DIN 912
M8
M8
H1
60
60
mm
H2
63
63
mm
H3
3
3
mm
H4
31.5
31.5
mm
H5
1.05
1.05
mm
L2
Overall length
3xB+L1
mm
L3
180
180
mm
L4
17
17
mm
M1
2xB+L1
mm
M2
160
160
mm
M3
132
132
mm
M4
39
39
mm
M5
38
38
mm
M6
39
39
mm
M7
62
62
mm
M8
12.5
12.5
mm
M9
12.0
12.0
mm
S
Hexagon
13
13
mm
PDIN6885
Key DIN 6885
A4x4x12
A4x4x12
AW
Adapter shaft
GN 491.1
SA
Position indicator
GN953/GN9053
GN953/GN9053
HR
Handwheel
GN 924.40
GN 924.40
WEIGHT
Weight
0.0000
0.0000
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOEG
Product details
Product details
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D