IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Clamping Bolt, Stainless Steel GN 918.6-40-SKB-L-77
Elesa+Ganter
机械操作件
GN 918.6 Clamping bolts, Stainless Steel, Upward Clamping, Screw from the Back
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa_ganter/machine_elements/gn918_6_screw_back/gn918_6_skb_asmtab.prj},{NB=Spannriegel, Edelstahl GN 918.6-40-SKB-L-77},{PARTNUMBER=GN 918.6-40-SKB-L-77},{AC=918.6-40-SKB-L-77},{SPANN=durch Linksdrehung},{D1=40},{L1=77},{D2=M6},{D4=12},{D5=24},{H1=10},{H3=21},{L3=8.5},{W=5},{SW=15},{VERS=3},{MAT=Edelstahl},{WEIGHT=0.0800},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn918_6_skb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 44
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 918.6 - Clamping Bolts, Stainless Steel, Upward Clamping, Screw from the Back, Type SKB with hex
明细表
Clamping Bolt, Stainless Steel GN 918.6-40-SKB-L-77
PARTNUMBER
E+G PARTNUMBER
GN 918.6-40-SKB-L-77
GN 918.6-40-SKB-L-77
SPANN
Clamping direction
By anti-clockwise rotation
By anti-clockwise rotation
D1
-0,5
40
40
mm
L1
max.
77
77
mm
D2
Thread
M6
M6
D4
h9
12
12
mm
D5
24
24
mm
H1
10
10
mm
H3
21
21
mm
L3
8.5
8.5
mm
W
5
mm
SW
≈
15
15
mm
WEIGHT
Weight
0.0800
0.0800
kg
CTN
Customs Tariff Number
84662020
ROHS
YES
INFOEG
Produktdetails
Produktdetails
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D