IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Raw Magnet GN 55.1-HF-35,5-6,5-9,5
Elesa+Ganter
磁体
GN 55.1
GN 55.1 HF
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa_ganter/retaining_magnets/gn55_1/gn55_1_hf/gn55_1_hf.prj},{NB=Rohmagnet GN 55.1-HF-35,5-6,5-9,5},{PARTNUMBER=GN 55.1-HF-35,5-6,5-9,5},{D1=35,5 ±0,7},{D1X=35.5},{D2=6,5 ±0,3},{D2X=6.5},{H=9,5 ±0,1},{HX=9.5},{D3=-},{D3X=0.0},{NK=20.0},{VE=10},{MAT=Hartferrit},{WEIGHT=0.0440},{CTN=85051910},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 55.1 - Raw Magnets, Hard ferrite, Disk-Shaped, with Bore or Countersunk
明细表
Raw Magnet GN 55.1-HF-35,5-6,5-9,5
PARTNUMBER
E+G PARTNUMBER
GN 55.1-HF-35,5-6,5-9,5
GN 55.1-HF-35,5-6,5-9,5
D1
35,5 ±0,7
35,5 ±0,7
mm
D2
6,5 ±0,3
6,5 ±0,3
mm
H
9,5 ±0,1
9,5 ±0,1
mm
D3
-
-
mm
NK
Nominal magnetic forces
20.0
20.0
N
VE
Packing units
10
10
MAT
Material of magnet
Hard ferrite
WEIGHT
Weight
0.0440
0.0440
kg
CTN
Customs Tariff Number
85051910
ROHS
YES
INFOEG
Produktdetails
Produktdetails
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D