IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
380A04003
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elysee/compression_fittings/metric_series_pn_16_380/female_adaptor.prj},{NB=380A04003(400)},{CODE=380A04003},{LOD=400},{S=40 X 1\"},{L=113.0},{L1=88.0},{L2=23.0},{D1=78.0},{D2=41.0},{R=1},{W=170},{MAT=Polypropylene},{PN=16},{PU=100},{RMM=33.249},{D=71.0},{REG=15.00},{L3=88.00},{REG1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 31
HELP_VARIABLE
Company
ELYSEE
Description
380A - FEMALE ADAPTOR
Bill of material
380A04003
CODE
380A04003
380A04003
LOD
LOD Level
400
200
400
200
S
Size
40 X 1"
40 X 1"
L
113.0
113.0
mm
L1
88.0
88.0
mm
L2
23.0
23.0
mm
D1
78.0
78.0
mm
D2
41.0
41.0
mm
R
1
1
Inch
W
Weight
170
170
g
MAT
Material
Polypropylene
PN
Pressure Nominal
16
PU
Packaging Unit
100
100
piece(s)
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D