IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
380D07507
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elysee/compression_fittings/metric_series_pn_16_380/flanged_adaptor.prj},{NB=380D07507(400)},{CODE=380D07507},{LOD=400},{S=75 X 2 ½\"},{L=160},{L1=155.5},{D=129.0},{D1=77.0},{D2=186.5},{D3=145},{BT=M16},{B=4},{W=3380.0},{MAT=Polypropylene},{PN=16},{PU=10},{REG=33.00},{REG1=11.95},{D4X=16},{L2=59.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
ELYSEE
Description
380D - FLANGED ADAPTOR COMPLETE SET
Bill of material
380D07507
CODE
380D07507
380D07507
LOD
LOD Level
400
200
400
200
S
Size
75 X 2 ½"
75 X 2 ½"
L
160
160
mm
L1
155.5
155.5
mm
D
129.0
129.0
mm
D1
77.0
77.0
mm
D2
186.5
186.5
mm
D3
145
145
mm
BT
Bolt Thread
M16
B
Bolts
4
4
W
Weight
3380.0
3380.0
g
MAT
Material
Polypropylene
PN
Pressure Nominal
16
PU
Packaging Unit
10
10
piece(s)
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D