IFC 4.0
可提供的產品目錄語言:
English
español
français
italiano
English
emile maurin 9540412
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Clamping
clamp and accessory
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{emile_maurin_fix_infra/crapautage/crapauds_cales/95404.prj},{NB=emile_maurin_fix_infra_9540412_400},{DES=Crapaud LINDAPTER® type CF},{NORME1=-},{NORME2=-},{MATIERE=fonte},{REVETEMENT=Galvanisé à chaud},{CERTIFICATION=CE en cours},{MARQUE=LINDAPTER},{REF=9540412},{LODLEVEL=400},{Z=M12},{Y=32},{X=14},{T=21-29},{T1=6-13},{V=25},{INFOS=INFOTEXTE},{TENSILE=8.5},{FRICTIONAL=3.4},{FRICTIONAL2=3.9},{TT=90},{W=46},{X1=1},{PC=CF12},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95404 - LINDAPTER® HIGH FRICTION CLAMP TYPE CF - MALLEABLE IRON - HOT DIP GALVANISED
Bill of material
emile_maurin_9540412
DES
Long description
Crapaud LINDAPTER® type CF
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Galvanisé à chaud
CERTIFICATION
Certification / Accreditation
CE en cours
MARQUE
Marque
LINDAPTER
REF
Reference
9540412
9540412
LODLEVEL
LOD Level
400
300
200
400
300
200
Z
Bolt
M12
M12
Y
32
32
mm
X
14
14
mm
T
t
21-29
21-29
mm
T1
T
6-13
6-13
mm
V
25
25
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D