IFC 4.0
可提供的產品目錄語言:
English
español
français
italiano
English
emile maurin 6460214
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
nut
Stainless steel A4
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/ecrou/inox_a4/64602.prj},{NB=emile_maurin_fix_infra_6460214_400},{DES=Ecrou Hexagonal indesserable avec bague nylon},{NORME1=DIN 985},{NORME2=-},{MATIERE=Inox A4},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=6460214},{LODLEVEL=400},{IDNR=},{NENN=M14},{D=14},{D1=11.835},{P=2.000},{DA=15.100},{M=14.0},{M1=9.500},{S=22.0},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 64602 - Prevalling torque type Hexagon nut plastic insert DIN 985 - Stainless steel A4
Bill of material
emile_maurin_6460214
DES
Long description
Ecrou Hexagonal indesserable avec bague nylon
NORME1
Standard 1
DIN 985
NORME2
Standard 2
-
MATIERE
Material
Inox A4
REVETEMENT
Coating
-
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
6460214
6460214
LODLEVEL
LOD Level
400
300
200
400
300
200
D
Screw nominal diameter
14
14
mm
M
Overall hight
14.0
14.0
mm
S
Across-flats-dimension
22.0
22.0
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D