IFC 4.0
可提供的產品目錄語言:
English
español
français
italiano
English
emile maurin 2021610X40
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Standard steel fastening
Hexagon head cap screw
8_8
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{emile_maurin_fix_infra/fix_stand_acier/vis_tete_hexa/8_8/20216.prj},{NB=emile_maurin_fix_infra_2021610X40_400},{DES=Vis à tête hexagonale entièrement filetée},{NORME1=ISO 4017},{NORME2=-},{MATIERE=Acier classe 8.8},{REVETEMENT=Zn 200 HBS},{CERTIFICATION=-},{MARQUE=-},{REF=2021610X40},{LODLEVEL=400},{DXL=10x40},{D=10},{L=40},{S=16},{K=6.4},{D3=8.160},{P=1.500},{A=4.500},{C=0.600},{DA=11.200},{DW=14.630},{E=17.770},{R=0.400},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 145
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 20216 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Zinc plated 200 hsst
Bill of material
emile_maurin_2021610X40
DES
Long description
Vis à tête hexagonale entièrement filetée
NORME1
Standard 1
ISO 4017
NORME2
Standard 2
-
MATIERE
Material
Acier classe 8.8
REVETEMENT
Coating
Zn 200 HBS
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
2021610X40
2021610X40
LODLEVEL
LOD Level
400
300
200
400
300
200
DXL
10x40
10x40
D
Nominal diameter
10
10
mm
L
Length
40
40
mm
S
Across-flats-dimension
16
16
mm
K
Height of the head
6.4
6.4
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D