IFC 4.0
可提供的產品目錄語言:
English
español
français
italiano
English
emile maurin 723016
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
Tooth
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{emile_maurin_fix_infra/rondelle/denture/72301.prj},{NB=emile_maurin_fix_infra_723016_400},{DES=Rondelle conique à denture intérieure chevauchante JZC},{NORME1=NFE 25512},{NORME2=-},{MATIERE=Acier ressort},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=NOMEL},{REF=723016},{LODLEVEL=400},{IDNR=},{D=6},{D1=6.46},{D2=14.0},{S=0.7},{H=2.3},{B=0.36},{NOM=10},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 72301 - Countersunk serrated lock washer JZC type internal teeth NFE 25512 - Zinc plated
Bill of material
emile_maurin_723016
DES
Long description
Rondelle conique à denture intérieure chevauchante JZC
NORME1
Standard 1
NFE 25512
NORME2
Standard 2
-
MATIERE
Material
Acier ressort
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
NOMEL
REF
Reference
723016
723016
LODLEVEL
LOD Level
400
300
200
400
300
200
D
Nominal diameter
6
6
mm
D1
Inside diameter
6.46
6.46
mm
D2
Outside diameter
14.0
14.0
mm
S
Thickness
0.7
0.7
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D