IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
C0513700.5860
EMUGE-FRANKEN
EMUGE
M/C Tap
NPSM
EMUGE-Z
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{emuge/emuge/gewindebohrer/npsm/emuge-z/enorm202-z-e-tin.prj},{NB=C0513700.5860},{SHA256=6GmkAnWo72oaIfc4nSW8pPoXVC64vYAUdVMNV929wkU=},{INAME=C0513700_5860_gen},{NAME=C0513700_5860_gen},{DOC=enorm202-z-e-tin/c0513700_5860.pdf},{J21=C0513700.5860},{J22=En.2-Z/E-TIN},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 2184-1},{J6=ZYL01202105},{A1=NPSM},{A21=16.842},{A22=0.375},{A24=3/8},{A3=1.411},{A4=18.0},{A8=9.0},{B3=100},{C11=ZYL},{C12=21},{C2=120},{C3=12},{C31=h9},{D2=R},{D7=0.081},{F1=R},{G3=E},{H11=HSS-E},{H22=0},{H5=TIN},{NSM=DIN4000-80},{DXF=enorm202-z-e-tin/c0513700_5860.dxf},{XML=enorm202-z-e-tin/c0513700_5860.xml},{CSV=enorm202-z-e-tin/c0513700_5860.csv},{STP=enorm202-z-e-tin/c0513700_5860_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Enorm 2-Z-E-TIN
Bill of material
C0513700.5860
DOC
PDF-Download
Documentation drawing
J21
Item.ID
C0513700.5860
C0513700.5860
J22
Item.Name
En.2-Z/E-TIN
J3
Company Code
E
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J1
Standard Number
DIN 2184-1
J6
Connection Code, Machine Side
ZYL01202105
ZYL01202105
A1
Thread Form Type
NPSM
A21
Thread Diameter Metric
16.842
16.842
mm
A22
Thread Diameter Inch
0.375
0.375
Inch
A24
Thread Diameter Fractional
3/8
3/8
A3
Thread Pitch
1.411
1.411
mm
A4
Threads per Inch
18.0
18.0
A8
Wrench Size
9.0
9.0
mm
B3
Overall Length
100
100
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
120
120
C3
Connection Diameter, Machine Side
12
12
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
R
D7
Weight of Item
0.081
0.081
kg
F1
Cutting Direction
R
G3
Plug Style
E
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
TIN
NSM
Standard of Characteristics
DIN4000-80
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D