IFC 4.0
可提供的產品目錄語言:
English
English
12438
Essentra Components
Caps, Plugs & Masking
Push Fit Caps
Tapered Caps & Plugs
Tapered Caps & Plugs - Standard
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{essentra/l1_f00000000/l2_f08000000/l3_f08130000/p050580/10836.prj},{NB=12438},{PN=12438},{AMERSID=-},{APACID=-},{EMEAID=1050624},{MAT=LDPE},{COLOR=Red},{D1=33.3},{D2=37.2},{D3=35.6},{D4=32.0},{D=50.8},{H=22.2},{TFCAP=-},{TFPLUG=-},{BT=1.000},{TT=1.000},{HIDDEN=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 169
HELP_VARIABLE
Company
Essentra Components
Description
10836 - Tapered Caps & Plugs - Standard
Bill of material
12438
PN
Part Number
12438
12438
AMERSID
Americas ID
-
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
1050624
1050624
MAT
Material
LDPE
COLOR
Color
Red
Red
D1
D1 Small Outside Diameter
33.3
33.3
mm
D2
D2 Large Outside Diameter
37.2
37.2
mm
D3
D3 Large Inside Diameter
35.6
35.6
mm
D4
D4 Small Inside Diameter
32.0
32.0
mm
D
D Overall Diameter
50.8
50.8
mm
H
H Inside Height
22.2
22.2
mm
TFCAP
To Fit Thread Size As Cap
-
-
TFPLUG
To Fit Thread Size As Plug
-
-
HIDDEN
No
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D