IFC 4.0
可提供的產品目錄語言:
English
English
GP654A
Essentra Components
Caps, Plugs & Masking
Push Fit Caps
Tapered Caps & Plugs
Tapered Caps & Plugs - Standard
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{essentra/l1_f00000000/l2_f08000000/l3_f08130000/p050580/gp607a.prj},{NB=GP654A},{PN=GP654A},{AMERSID=1050433},{APACID=-},{EMEAID=-},{MATERIAL=Low-Density Polyethlene},{COLOR=Red},{A=1.522},{AM=38.65},{B=1.449},{BM=36.80},{C=1.733},{CM=44.01},{D=0.750},{DM=19.05},{E=1.343},{EM=34.11},{F=1.420},{FM=36.06},{ORR=0.031},{TT=0.030},{IR=0.015},{BT=0.031},{GL=0.062},{GHT=0.030},{GW=0.010}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
Essentra Components
Description
GP607A - Tapered Caps & Plugs - Standard
Bill of material
GP654A
PN
Part Number
GP654A
GP654A
AMERSID
Americas ID
1050433
1050433
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MATERIAL
Material
Low-Density Polyethlene
COLOR
Color
Red
Red
A
A Outside Major Diameter Inch
1.522
1.522
Inch
AM
A Outside Major Diameter Metric
38.65
38.65
mm
B
B Outside Minor Diameter Inch
1.449
1.449
Inch
BM
B Outside Minor Diameter Metric
36.80
36.80
mm
C
C Flange Diameter Inch
1.733
1.733
Inch
CM
C Flange Diameter Metric
44.01
44.01
mm
D
D Height Inch
0.750
0.750
Inch
DM
D Height Metric
19.05
19.05
mm
E
E Inside Minor Diameter Inch
1.343
1.343
Inch
EM
E Inside Minor Diameter Metric
34.11
34.11
mm
F
F Inside Major Diameter Inch
1.420
1.420
Inch
FM
F Inside Major Diameter Metric
36.06
36.06
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D