您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
Nederlands
português
русский
svenska
English
QA認證資訊
目錄: ESYLUX
Created: 01.02.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ESYLUX
EB10430442 - PD 360/8 KNX BASIC
ESYLUX
Indoor automation
Presence and motion detectors
BASIC
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{esylux/100_automation_innenbereiche/10_pre4senz-_und_bewegungsmelder/800_basic/pre4senzmelder_deckenmontage_knx_v_1.prj},{NB=EB10430442 - PD 360/8 KNX BASIC(350)},{ARTNR=EB10430442},{H=33},{DIA=101},{GEW=34},{LEISTA=0.2},{MONHH=3},{MAXHH=5},{ALIK=1},{ZTN=85365080},{BILD=eb10430442.png},{INAME=eb10430442_lod_250},{NAME=eb10430442_lod_250},{CNSNN=Präsenzmelder / Deckenmontage / KNX},{CNSNB=EB10430442 - PD 360/8 KNX BASIC},{CNSNT=PD 360/8 KNX BASIC},{CNSLINA=EB10430442 - PD 360/8 KNX BASIC},{GKAT=Decken-Präsenzmelder},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ESYLUX
Description
Presence detectors / Ceiling mounting / KNX - Ceiling-mounted presence detector
Bill of material
EB10430442 - PD 360/8 KNX BASIC
ARTNR
Item number
EB10430442
LOD
Level of detail
350
200
350
200
BILD
Product picture
CNSLINA
Parts list name
EB10430442 - PD 360/8 KNX BASIC
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
KNX Ceiling-mounted presence detector with 360° field of detection. Range of up to 8 m in the diameter at a recommended installation height of 3 m for high-comfort applications. For use in KNX (EIB), TP (twisted pair) bus system in conjunction with other KNX components. Parameter and function settings via ETS (Engineering Tool Software).
BS
User interface
ETS-Software
STEUSYS
Control system
KNX
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling
H
Height/Depth
33
mm
DIA
Diameter
101
mm
GEW
Weight
34
g
FAR
Colour
white, similar to RAL 9010
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP40
SK
Protection class
III
RLUFT
Relative humidity
5 - 93 %, not condensing
TEMP
Permissible ambient temperature
5 ...+35
°C
NENNSP
Nominal voltage
29 - 31 V DC
ALEIQ
Connectable wire cross section
0,60 - 0,80
mm²
LEISTA
Power consumption
0.2
W
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 8
m
ERFFRO
Detection range head-on
Ø 6
m
ERFPR
Detection range presence
Ø 3
m
ERFBER
Field of detection
up to 50
m²
MONHH
Recommended installation height
3
m
MAXHH
Max. mounting height
5
m
HELLW
Level of brightness
5–2000
lx
ALIK
Number of light channels
1
ULAND
Country of origin
DE
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/EB10430442
PDFLINK
Data sheet
https://www.esylux.com/dl/EB10430442
CLASS
ETIM 8.0 product class
EC001582
EF007575
Adjustable operating brightness
Yes
EF000010
Model
Presence detector
EF006569
Surface finish
frosted
EF003843
Diameter of field of detection on the floor
8
m
EF006582MAX
Detection angle horizontal - max
360
°
EF006582MIN
Detection angle horizontal - min
180
°
EF006590
Max. on-period
720
min
EF001322
Max. range head-on
3
m
EF001323
Max. range to one side
4
m
EF006589
Min. on-period
30
s
EF000139
Surface protection
untreated
EF008011
Optimum mounting height
3
m
EF003882
RAL number (similar)
9010
EF003898
Teach-function for response value luminosity
Yes
EF006311
Animal zone
No
EF006243
Transparent
No
EF000147
Creep-under protection
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003811
Other bus systems
without
EF000259
Number of channels
1
EF007667
Self-learning switch-off delay
No
EF004530
Operating mode switch
No
EF001500
Bus system radio frequent
No
EF001499
Bus system KNX
Yes
EF008855
Bus system KNX radio
No
EF003831
Bus system LON
No
EF001501
Bus system Powernet
No
EF016048
DALI-2 certified
No
EF006581MAX
Detection angle vertical - max
106
°
EF006581MIN
Detection angle vertical - min
53
°
EF009466
Bidirectional wireless communication
No
EF001504
With bus connection
Yes
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D