IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
GEV-12LNPT 1.2 708.1102.400.20
EXMAR
Tube fittings
Male adaptor fittings
Straight male adaptor fittings
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{exmar/tube_fitting/male_stud_fittings/straight_connectors_male/gev_l_npt.prj},{NB=GEV-12LNPT 1.2 708.1102.400.20},{TYPE=GEV-12LNPT 1.2},{MATNR=708.1102.400.20},{SERIE=L},{PN=400},{D1=12},{NPT=1/2},{M1=18x1.5},{L1=45.0},{L2=30.0},{SW1=22},{SW2=22},{E=10.0},{KG=89},{VERS=1},{VERS2=1},{X1=0.30},{RX=20.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 41
HELP_VARIABLE
Company
EXMAR
Description
GEV-..L-NPT - Straight male adaptor fittings NPT, ISO 8434-1-SDSC
Bill of material
GEV-12LNPT 1.2 708.1102.400.20
TYPE
Type
GEV-12LNPT 1.2
GEV-12LNPT 1.2
MATNR
Mat.-Nr.
708.1102.400.20
708.1102.400.20
SERIE
Serie
L
L
PN
Pressure nom.
400
400
bar
D1
Diameter
12
12
mm
NPT
Thread
1/2
1/2
M1
Thread
18x1.5
18x1.5
L1
Length
45.0
45.0
mm
L2
Length
30.0
30.0
mm
SW1
Width across flats
22
22
mm
SW2
Width across flats
22
22
mm
E
Diameter
10.0
10.0
mm
KG
Weight
89
89
g/Pcs
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D