IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Sechskantschraube DIN ≈7500 5x16
Fabory
6 Screws
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{fabory/6_screws/din_7500_v2.prj},{NB=Sechskantschraube DIN ≈7500 5x16 67020.050.016(High)},{CNSORDERNO=67020.050.016},{D=5},{L=16.000},{VARIANT=0},{FABNETWEIGHT=3.450},{P=0.800},{B=16.000},{LS=0.000},{LG=1.600},{C=1.200},{S=8.000},{R=0.400},{K=4.450},{DC=10.400},{DW=15.800},{E=14.260},{F=2.000},{R1=0.400},{DA=9.200},{DD=0},{SKD2=1.200},{SDDP=3.500},{SDZ1=1.250},{NENNID=M5},{BRAND=Fabory},{STANDARD=DIN ≈7500},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=Fully threaded},{TYPE=Hex flange bolt},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Zinc plated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO≈4162;EN≈1665;ASME≈B18.2.3.4M},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Fabory
Description
DIN ≈7500 - Hexagon bolts with flange
Bill of material
Sechskantschraube DIN ≈7500 5x16
CNSORDERNO
Article Number
67020.050.016
67020.050.016
NENNID
Short description
M5
M5
D
Nominal thread diameter
5
5
mm
L
Nominal length
16.000
16.000
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈7500
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Fully threaded
TYPE
Type
Hex flange bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00345
0.00345
kg
COMPARABLESTAN
Comparable standards
ISO≈4162;EN≈1665;ASME≈B18.2.3.4M
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494293457
8715494293457
INTRASTATCODE
Intrastat
73181499
ECLASS
eClass
23-11-01-01
UNSPSC
31161512
ETIM
EC000891
URL
https://www.fabory.com/en-GB/p/67020050016
D3
Thread core diameter
4.019
4.019
mm
P
Threaded pitch
0.800
0.800
mm
B
Distance
16.000
16.000
mm
LS
Shank length
0.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
1.600
1.600
mm
C
Height of plate lug (or thickness of the flange or collar) min.
1.200
1.200
S
Across-flats-dimension max.
8.000
8.000
R
Transition radius under head
0.400
0.400
K
Head height max.
4.450
4.450
DC
Flange diameter max.
10.400
10.400
DW
Diameter of the bearing face min.
15.800
15.800
E
Width across corners min.
14.260
14.260
F
Distance max.
2.000
2.000
R1
Radius min.
0.400
0.400
DA
Diameter max. rule
9.200
9.200
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D