IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Key steel DIN 6880 10x8
Fabory
9 Pins & key stock
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{fabory/9_pins_and_key_stock/din6880.prj},{NB=Keilstahl DIN 6880 10x8 (1000-1)55512.108.001(High)},{CNSORDERNO=55512.108.001},{NENNID=10X8MM},{L=1000},{BRAND=Fabory},{STANDARD=DIN ?6880},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Bright key steel length},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492348135},{INTRASTATCODE=7318240090},{ECLASS=23-10-05-90},{UNSPSC=31163207},{ETIM=},{VARIANT=1},{PACKAGING=2},{FAB_NENN=10x8},{FAB_GEO=b=10;h=8;Length (L)=1000},{FAB_ARTICLENUMBER=55512.108.001},{FABNETWEIGHT=630.000},{FORM=rechteckig},{B=10.000},{H=8.000},{KB=1},{R=0.600},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din6880.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 40
HELP_VARIABLE
Company
Fabory
Description
DIN 6880 - Bright key steels
Bill of material
Key steel DIN 6880 10x8
CNSORDERNO
Article Number
55512.108.001
55512.108.001
NENNID
Short description
10X8MM
10X8MM
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
BRAND
Brand
Fabory
STANDARD
Standard
DIN ?6880
DIN ?6880
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Bright key steel length
Bright key steel length
BASICMATERIAL
Basic material
Stainless steel
Stainless steel
GRADE
Grade
A4
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.63000
0.63000
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492348135
8715492348135
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-05-90
UNSPSC
31163207
ETIM
URL
https://www.fabory.com/en-GB/p/55512108001
PACKAGING
Packaging Unit
2
2
PCS
FORM
Form
Rectangular
Rectangular
B
Width
10.000
10.000
mm
H
Height
8.000
8.000
mm
KB
Edge diffraction
Skew
Curve
Sharp edged
Skew
Curve
Sharp edged
R
max.
0.600
0.600
mm
LOD
Level of detail
High
Medium
Low
High
Medium
Low
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D