IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
61905001
FAR
BLIND RIVET NUTS
HALF HEXAGONAL SHANK BLIND RIVET NUTS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{far/blind_rivet_nuts/half_hex_sh_brn/ie_inx_a2.prj},{NB=61905001(1-0)},{CODE=61905001},{DESC=INS.INOX A2 M5IE SF},{MAT=Inox A2},{DD=M5x0,8},{A=0.00},{B=8.0},{C=0.0},{D=6.9},{H=5.8},{L=11.6},{L1=0.0},{M=6.9},{M2=0.0},{M3=5.80},{S=0.5},{VERSION=1},{SPMIN=0.5},{SPMAX=3.0},{SP=0.0},{PDF=IE.pdf},{NDM=5},{PITCH=0.80},{D2=1.0},{XTRD=2.8290},{Y1=0.3760},{Y2=0.3750}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
FAR
Description
IE-INX-A2 - STAINLESS STEEL A2 THREADED INSERTS REDUCED HEAD - HALF HEXAGONAL SHANK
Bill of material
61905001
CODE
Code
61905001
61905001
DESC
Description
INS.STAINLESS STEEL A2 M5IE
INS.STAINLESS STEEL A2 M5IE
MAT
Material
A2 stainless steel
DD
Format
M5x0,8
M5x0,8
B
Head dimension
8.0
8.0
mm
D
Head dimension
6.9
6.9
mm
L
Insert enght
11.6
11.6
mm
M
hexagon size
6.9
6.9
mm
VERSION
Version
Delivery condition
Installed
Delivery condition
Installed
SPMIN
Grip range MIN
0.5
0.5
mm
SPMAX
Grip range MAX
3.0
3.0
mm
SP
e
0.0
0.0
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D