IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
503483503
FAR
BLIND RIVETS
STANDARD RIVETS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{far/blind_rivets/standard/al_riv_lahe.prj},{NB=503483503(1-0)},{CODE=503483503},{DESC=RIV.ALMG3,5 4,8X35X14 SCAT FAR},{TIP=standard},{BM=Aluminium},{NM=Steel},{RH=Large},{Z=70},{DD=4.8},{D=14},{L=35},{K=1.8},{C=2.6},{VERSION=1},{SSMIN=24.0},{SSMAX=29.0},{SS=0.0},{F=5.0},{A=4.45},{SM=0.4},{T=2.3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 35
HELP_VARIABLE
Company
FAR
Description
STANDARD RIVETS - ALUMINIUM RIVETS LARGE HEAD
Bill of material
503483503
CODE
Code
503483503
503483503
DESC
Description
RIV.ALMG3,5 4,8X35X14 SCAT FAR
RIV.ALMG3,5 4,8X35X14 SCAT FAR
TIP
Type
standard
RF
Rivet size
4.8x35
4.8x35
BM
Rivet body material
Aluminium
NM
Nail material
Steel
RH
Rivet head
Large
D
Head dimension
14
14
mm
C
Mandrel diameter
2.6
2.6
mm
VERSION
Version
Delivery condition
Installed
Delivery condition
Installed
SSMIN
24.0
24.0
mm
SSMAX
29.0
29.0
mm
SS
Grip range
0.0
0.0
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D