IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
2715501 EADP-ES-R3-16
Festo
产品 (A - Z)
E
EADP
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{festo/parts/e/eadp/eadp_asmtab.prj},{NB=2715501 EADP-ES-R3-16},{TNR=2715501},{TYP=EADP-ES-R3-16},{D20=44.000},{D21=28.000},{D22=7.000},{D23=M4},{D24=74.200},{L13=16.000},{L14=80.000},{L15=52.000},{T10=16.000},{L3=7.000},{L4=10.000},{L5=10.000},{L7=70.000},{CNSMASSEXACT=0.100},{PPATH=assemblies/eadp_asmtpl.prj},{GTIN=4052568265854}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Festo
描述
EADP - 限位挡块组件
明细表
2715501 EADP-ES-R3-16
TNR
产品代号
2715501
2715501
TYP
型号
EADP-ES-R3-16
EADP-ES-R3-16
D20
44.000
44.000
mm
D21
28.000
28.000
mm
D22
7.000
mm
D23
螺纹
M4
M4
D24
74.200
74.200
mm
L13
16.000
16.000
mm
L14
80.000
80.000
mm
L15
52.000
52.000
mm
T10
16.000
16.000
mm
CNSMASSEXACT
重量
0.100
0.100
kg
GTIN
4052568265854
4052568265854
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D