IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
1653251 EAYH-L2-125---(0 0)
Festo
产品 (A - Z)
E
EAYH
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{festo/parts/e/eayh/eayh_l2_asmtab.prj},{NB=1653251 EAYH-L2-125---(0_0)},{TNR=1653251},{TYP=EAYH-L2-125},{BG=125.000},{HPOS=0},{PLPOS=0},{D1=6.000},{D2=16.000},{D3=10.000},{B1=120.000},{B2=25.000},{B3=98.000},{B4=18.000},{B5=80.000},{B6=6.500},{B7=12.500},{B8=23.200},{H1=19.800},{H2=13.800},{H3=4.100},{H4=5.200},{H5=2.700},{H6=14.000},{L1=50.000},{L2=42.000},{L3=27.000},{P1=1.000},{SW1=5.000},{T1=9.000},{T2=6.000},{W1=6.000},{DIND=3.000},{DINL=25.000},{DIN6912D=4.000},{DIN6912L=10.000},{YSRWTNR=191196},{PPATH=assembly/eayh_l2_asmtpl.prj},{CNSMASSEXACT=0.268},{GTIN=4052568244613}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
公司
Festo
描述
EAYH-L2 - 液压缓冲器支架
明细表
1653251 EAYH-L2-125---(0_0)
TNR
产品代号
1653251
1653251
TYP
型号
EAYH-L2-125
EAYH-L2-125
BG
尺寸
125.000
125.000
HPOS
Positioning sleeve
mm
Enter value for HPOS
Positioning sleeve
mm
cm
inch
ft
確定
PLPOS
Stop plate position
mm
Enter value for PLPOS
Stop plate position
mm
cm
inch
ft
確定
D1
6.000
6.000
mm
D2
16.000
16.000
mm
D3
10.000
10.000
mm
B1
120.000
120.000
mm
B2
25.000
25.000
mm
B3
98.000
98.000
mm
B4
18.000
18.000
mm
B5
80.000
80.000
mm
B6
6.500
6.500
mm
B7
12.500
12.500
mm
B8
23.200
23.200
mm
H1
19.800
19.800
mm
H2
13.800
13.800
mm
H3
4.100
4.100
mm
H4
5.200
5.200
mm
H5
2.700
2.700
mm
H6
14.000
14.000
mm
L1
50.000
50.000
mm
L2
42.000
42.000
mm
L3
27.000
27.000
mm
P1
1.000
1.000
mm
SW1
5.000
5.000
mm
T1
9.000
9.000
mm
T2
6.000
6.000
mm
W1
6.000
6.000
mm
CNSMASSEXACT
重量
0.268
0.268
kg
GTIN
4052568244613
4052568244613
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D