IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
5394670 PCRP-64-G14-12-C-R1-M-T19
Festo
产品
气源处理
过滤器-减压阀单元
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{festo/parts_cat/comp_air/filter_reg/pcrp_asmtab.prj},{NB=5394670 PCRP-64-G14-12-C-R1-M-T19},{TNR=5394670},{TYP=PCRP-64-G14-12-C-R1-M-T19},{B1=64.000},{B2=64.000},{B3=32.000},{L1=234.300},{L2=17.000},{L4=133.150},{D1=G1/4},{D2=G1/8},{T=T19},{GTIN=4052568423193},{V=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 68
HELP_VARIABLE
公司
Festo
描述
PCRP - 过滤减压阀
明细表
5394670 PCRP-64-G14-12-C-R1-M-T19
TNR
产品代号
5394670
5394670
TYP
型号
PCRP-64-G14-12-C-R1-M-T19
PCRP-64-G14-12-C-R1-M-T19
B1
64.000
64.000
mm
B2
64.000
64.000
mm
B3
32.000
32.000
mm
L1
234.300
234.300
mm
L2
17.000
17.000
mm
L4
133.150
133.150
mm
D1
螺纹
G1/4
G1/4
D2
螺纹
G1/8
G1/8
CNSMASSEXACT
重量
1.965
1.965
kg
GTIN
4052568423193
4052568423193
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D