IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
1396067 VASB-125-3/8-PUR-B
Festo
产品
真空技术
真空吸盘
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{festo/parts_cat/vacuum/v_gripper/vasb_b.prj},{NB=1396067 VASB-125-3/8-PUR-B},{TNR=1396067},{TYP=VASB-125-3/8-PUR-B},{VERS=8},{VERS2=5},{VERS3=4},{TIF=1},{D=G3/8},{D1=7},{D2=125},{L=60.000},{L1=20.0},{L2=6.00},{L3=54.00},{SW=19},{H1=40.000},{CNSMASSEXACT=0.294},{GTIN=4052568105709}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
公司
Festo
描述
VASB-PUR-B - 完整的吸盘组件
明细表
1396067 VASB-125-3/8-PUR-B
TNR
产品代号
1396067
1396067
TYP
型号
VASB-125-3/8-PUR-B
VASB-125-3/8-PUR-B
D
螺纹
G3/8
G3/8
D1
7
7
mm
D2
125
125
mm
L
60.000
60.000
mm
L1
20.0
20.0
mm
L2
6.00
6.00
mm
L3
54.00
54.00
mm
SW
扳手开口宽度
19
19
mm
CNSMASSEXACT
重量
0.294
0.294
kg
GTIN
4052568105709
4052568105709
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D