IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
FG INOX - 4ETR34
FG INOX
Industry
Clamps and pipe holders
Pipe U bolts
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{fginox/industrie/clamps_and_pipe_holders/pipe_u_bolts/i_2etr_i.prj},{NB=fginox_4ETR34},{REF=4ETR34},{DN=25},{D=34},{D1=1\"},{D2=8},{A=55},{WEIGHT=0.055},{NATURE=316},{DX=33.24900},{S=13.000},{E=6.500},{PPATH=i_2etr_i/i_2etr_i_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 61
HELP_VARIABLE
Company
FG INOX
Description
I.2ETR_I - Pipe U bolts ISO - PIPE U BOLTS Delivered with 2 nuts Stainless steel 304 or 316 or bichromated
Bill of material
FG INOX - 4ETR34
REF
Reference
4ETR34
4ETR34
DN
25
25
D
34
34
mm
D1
D pouces
1"
1"
D2
d
8
8
A
55
55
WEIGHT
Weight
0.055
0.055
kg
NATURE
Nature
316
316
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D