IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
FG INOX - RBIF3P32
FG INOX
Industry
Industrial valves
3 pieces ball valves with ISO mounting pad
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{fginox/industrie/industrial_valves/3_pieces_ball_valves_with_iso_mounting_pad/i_rbif3p.prj},{NB=fginox_RBIF3P32},{REF=RBIF3P32},{DN=32},{G=1\"1/4},{GX=41.910},{D=32},{L=103.0},{X=150},{Y=66.5},{P=50},{M=M6},{WEIGHT=1.80},{NATURE=316},{PPATH=i_rbif3p/i_rbif3p_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
FG INOX
Description
I.RBIF3P - 3 pieces ball valves with ISO mounting pad FULL BORE BSP FEMALE / FEMALE LOCKABLE NP64 <2264> ND50 - NP40 > ND50 Stainless steel 316
Bill of material
FG INOX - RBIF3P32
REF
Reference
RBIF3P32
RBIF3P32
DN
32
32
G
1"1/4
1"1/4
D
32
32
L
103.0
103.0
X
150
150
Y
66.5
66.5
P
50
50
M
M6
M6
WEIGHT
Weight
1.80
1.80
kg
NATURE
Nature
316
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D