IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
FG INOX - 2TSS114672
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI TEES
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_tees/i_2tss_red.prj},{NB=fginox_2TSS114672},{REF=2TSS114672},{D1=114.3},{D2=76.1},{E=2},{L=210},{H=61},{WEIGHT=1.760},{NATURE=304L}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 34
HELP_VARIABLE
Company
FG INOX
Description
I.2TSS_Red - ISO WELDED REDUCING TEES WITHOUT SLEEVES Stainless steel 304L or 316L
Bill of material
FG INOX - 2TSS114672
REF
Reference
2TSS114672
2TSS114672
D1
114.3
114.3
D2
76.1
76.1
E
e
2
L
210
210
H
61
61
WEIGHT
Weight
1.760
1.760
kg
NATURE
Nature
304L
304L
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D