IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
FLEXA ROHRFLEX PA 6-CU 10461732016
Flexa
ROHRflex corrugated all-plastic tubings
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{flexa/rohrflex/rrf_pa6_cu.prj},{NB=FLEXA ROHRFLEX PA 6-CU 10461732016},{ART=10461732016},{ARTOLD=0461.732.016},{AD=21.2},{IDAD=16.5 x 22.2},{BRS=45},{BRD=75},{FI=16.5},{FA=22.2},{A=3.3},{B=2.3},{SMIN=0.35},{GEW=0.250},{VPE=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Flexa
Description
ROHRflex PA 6-CU - ROHRflex corrugated all-plastic tubings
Bill of material
FLEXA ROHRFLEX PA 6-CU 10461732016
ART
FLEXA No.
10461732016
10461732016
AD
Trade size Ø
21.2
21.2
mm
IDAD
IDxAD
16.5 x 22.2
16.5 x 22.2
mm
BRS
R stat ±10%
45
45
mm
BRD
R dyn ±10%
75
75
mm
GEW
Weight
0.250
0.250
kg/m
VPE
Packing unit
50
50
m
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D