IFC 4.0
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: FM
Created: 24.09.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FM
200350
FM
Green Blow - Visual Line
Accessories
Inverter
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{fm/visual_line/accessories/inverter/inverter.prj},{NB=200350},{CODE=200350},{DESC=Setted Inverter IP55 2.20 KW Delta},{A=367},{B=161},{C=244},{D=135},{E=356},{F=6.5},{G=343},{H=13},{J=Yes},{K=IP55},{L=Fan Cooling},{M=Included},{N=Included},{O=Included},{P=CE, UL},{Q=Included},{R=Three-Phase 380-480},{S=97.0},{T=>0.98},{U=Incuded},{INFO=inverter.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
FM
Description
INVERTER - IP55 / IP66
Bill of material
200350
CODE
Code
200350
200350
DESC
Product name
Setted Inverter IP55 2.20 KW Delta
Setted Inverter IP55 2.20 KW Delta
A
Length
367
367
mm
B
Length
161
161
mm
C
Length
244
244
mm
D
Wheelbase
135
135
mm
E
Wheelbase
356
356
mm
F
Diameter
6.5
mm
G
Wheelbase
343
343
mm
H
Diameter
13
13
mm
J
Predictive maintenance of the suction filter
Yes
Yes
K
International Protection Marking
IP55
IP55
kg
L
Cooling
Fan Cooling
Fan Cooling
kg
M
Switch Disconnector
Included
kg
N
Block of Disconnector
Included
Included
kg
O
Remote Keypad
Included
Included
kg
P
Certifications
CE, UL
kg
Q
EMC Filter
Included
kg
R
Power Supply
Three-Phase 380-480
V
S
Efficiency
97.0
97.0
%
T
Power Factor
>0.98
>0.98
kg
U
Modbus Protocol
Incuded
Incuded
kg
INFO
Technical Comparison
Inverter DELTA/SANTERNO
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D