IFC 4.0
可提供的產品目錄語言:
English
italiano
English
A202343-2121
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202343.prj},{NB=A202343-2121},{CODE=A202343-2121},{FILENAME=A202343-2121_02},{A=54},{CH=27},{B=15,5},{F=G1/2-14 A GAS},{D=27},{CH1=22},{F1=G1/2-14 A GAS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
FOR Fittings
Description
202343 - CONNECTOR SWIVEL NUT BSP - SWIVEL NUT BSP
Bill of material
A202343-2121
CODE
Code
A202343-2121
A202343-2121
A
54
54
mm
CH
Hexagonal key
27
27
mm
B
15,5
15,5
mm
F
Thread
G1/2-14 A GAS
G1/2-14 A GAS
D
27
27
mm
CH1
Hexagonal key
22
22
mm
F1
Thread
G1/2-14 A GAS
G1/2-14 A GAS
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D